RSS113024F

TERMSERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No

Item No. 1454430000

Properties

Accessories

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthPUSH IN connection
  • TRP 48VUC 1CO EMPTY
    Item No.:
    2618920000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • TRP 24VUC 1CO EMPTY
    Item No.:
    2618910000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • TRP 24-230VUC 1CO EMPTY ED2
    Item No.:
    2663030000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • TRP 24VDC 1CO EMPTY
    Item No.:
    2618870000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthTension clamp connection
  • TRZ 24-230VUC 1CO EMPTY
    Item No.:
    1123450000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 24VDC 1CO EMPTY
    Item No.:
    1123370000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 24VUC 1CO EMPTY
    Item No.:
    1123380000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 48VUC 1CO EMPTY
    Item No.:
    1123390000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthScrew connection
  • TRS 24VDC 1CO EMPTY
    Item No.:
    1123240000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection

  • TRS 24-230VUC 1CO EMPTY
    Item No.:
    1123330000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection

  • TRS 48VUC 1CO EMPTY
    Item No.:
    1123270000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Screw connection

  • TRS 24VUC 1CO EMPTY
    Item No.:
    1123250000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Screw connection

Counterparts

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthPUSH IN connection
  • TRP 48VUC 1CO EMPTY
    Item No.:
    2618920000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • TRP 24VDC 1CO EMPTY
    Item No.:
    2618870000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • TRP 24-230VUC 1CO EMPTY ED2
    Item No.:
    2663030000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • TRP 24VUC 1CO EMPTY
    Item No.:
    2618910000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsTERMSERIES TIMER - Relay modules with timing functionsPUSH IN connection
  • TRP T 24VDC 1CO M3 EMPTY
    Item No.:
    2639740000
    Packaging unit:
    10 PC

    TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsTERMSERIES TIMER - Relay modules with timing functionsScrew connection
  • TRS T 24VDC 1CO M3 EMPTY
    Item No.:
    2639720000
    Packaging unit:
    10 PC

    TERMSERIES, Multifunction timing relay, Empty socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthTension clamp connection
  • TRZ 24VUC 1CO EMPTY
    Item No.:
    1123380000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 24VDC 1CO EMPTY
    Item No.:
    1123370000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 48VUC 1CO EMPTY
    Item No.:
    1123390000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • TRZ 24-230VUC 1CO EMPTY
    Item No.:
    1123450000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthScrew connection
  • TRS 24-230VUC 1CO EMPTY
    Item No.:
    1123330000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection

  • TRS 24VDC 1CO EMPTY
    Item No.:
    1123240000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Screw connection

  • TRS 24VUC 1CO EMPTY
    Item No.:
    1123250000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, Screw connection

  • TRS 24-230VUC 1CO EMPTY ED2
    Item No.:
    2662870000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 10 A, Screw connection

  • TRS 48VUC 1CO EMPTY
    Item No.:
    1123270000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 48 V UC ±10 %, Continuous current: 10 A, Screw connection

Individual part of

    Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsPUSH IN connection
  • TRP 24VDC 1CO
    Item No.:
    2618000000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 24VUC 1CO
    Item No.:
    2618220000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 24-230VUC 1CO ED2
    Item No.:
    2663010000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 48VUC 1CO
    Item No.:
    2618240000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsTension clamp connection
  • TRZ 24VDC 1CO
    Item No.:
    1122880000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 48VUC 1CO
    Item No.:
    1122900000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 24VUC 1CO
    Item No.:
    1122890000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsScrew connection
  • TRS 24-230VUC 1CO ED2
    Item No.:
    2662850000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 24VDC 1CO
    Item No.:
    1122770000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 48VUC 1CO
    Item No.:
    1122790000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 24VUC 1CO
    Item No.:
    1122780000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No