Properties
Version | PCB plug-in connector, female plug, 5.00 mm, Number of poles: 24, 180°, Crimp connection, Clamping range, max. : 3.31 mm², Box |
Order No. | 1418000000 |
Type | RSV1,6 B24 GR |
GTIN (EAN) | 4008190076078 |
Qty. | 20 items |
Product data |
IEC: 630 V / 17 A UL: 600 V / 10 A / AWG 26 - AWG 12 |
Packaging | Box |
Depth | 33 mm |
Depth (inches) | 1.299 inch |
Height | 33 mm |
Height (inches) | 1.299 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 15.788 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series RSV |
Type of connection | Field connection |
Wire connection method | Crimp connection |
Pitch in mm (P) | 5 mm |
Pitch in inches (P) | 0.197 " |
Conductor outlet direction | 180° |
Number of poles | 24 |
L1 in mm | 25 mm |
L1 in inches | 0.984 " |
Number of rows | 4 |
Pin series quantity | 6 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Can be coded | Yes |
Stripping length | 4 mm |
Plugging cycles | 25 |
Plugging force/pole, max. | 2 N |
Pulling force/pole, max. | 2 N |
Insulating material | PA 66/6 |
Colour | Pebble grey |
Colour chart (similar) | RAL 7032 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 3.31 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Flexible, max. H05(07) V-K | 2.5 mm² |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 17 A |
Rated current, max. number of poles (Tu=20°C) | 13 A |
Rated current, min. number of poles (Tu=40°C) | 15 A |
Rated current, max. number of poles (Tu=40°C) | 11.5 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Short-time withstand current resistance | 3 x 1s with 120 A |
Institute (CSA) | CSA |
Certificate No. (CSA) | 53975-13 |
Rated voltage (Use group C / CSA) | 600 V |
Rated current (Use group C / CSA) | 13 A |
Wire cross-section, AWG, min. | AWG 26 |
Wire cross-section, AWG, max. | AWG 12 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (UR) | UR |
Certificate No. (UR) | E92202 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 240 mm |
VPE width | 150 mm |
VPE height | 39 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204492) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1418000000) |
Product Change Notification |
[20220207 RSV – Adjustment geometry and markings](https://mdcop.weidmueller.com/mediadelivery/asset/900_251149)
[20220207 RSV – Anpassung Geometrie und Markierungen](https://mdcop.weidmueller.com/mediadelivery/asset/900_251150) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257)
[FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E92202 |
Accessories
-
Item No.:1567430000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1563100000Packaging unit:20 PC
PCB plug-in connector, Accessories, Strain relief, black, Number of poles: 24
-
Item No.:1428800000Packaging unit:3000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1423900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1428900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1422900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1421900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.25 mm²
-
Item No.:1429900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1582460000Packaging unit:3000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1427900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1424900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.5 mm²
-
Item No.:1426900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1582410000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 1.5 mm²
-
Item No.:1420900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 0.25 mm²
-
Item No.:1582450000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, Gold-plated, Max. clamping range : 2.5 mm²
-
Item No.:1582430000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 1.5 mm²
-
Item No.:1582480000Packaging unit:3000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1425900000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 0.5 mm²
-
Item No.:1429800000Packaging unit:4000 PC
PCB plug-in connector, Crimp contact, Reel packaged, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1582470000Packaging unit:250 PC
PCB plug-in connector, Crimp contact, Individual contact, Socket connector, tinned, Max. clamping range : 2.5 mm²
-
Item No.:1582960000Packaging unit:10 PC
PCB plug-in connector, Accessories, Clip-in foot, black, Number of poles: 24
-
Item No.:1690160000Packaging unit:10 PC
PCB plug-in connector, Accessories, Clip-in foot, black, Number of poles: 24