Properties
Version | Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes |
Order No. | 2917330000 |
Type | S-3L-FI+6LS-180/10 |
GTIN (EAN) | 4099986548916 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 28.8 mm |
Height (inches) | 1.134 inch |
Width | 180 mm |
Width (inches) | 7.087 inch |
Net weight | 8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | grey |
UL 94 flammability rating | V-0 |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Pitch in mm (P) | 17.8 mm |
Number of poles | 9 |
Rated current | 63 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_314054) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |