Properties
Version | Phase busbar (Terminals), 80, Number of poles: 12, Insulated: Yes, 16 |
Order No. | 2658860000 |
Type | S-4L-210/16 |
GTIN (EAN) | 4050118671667 |
Qty. | 20 items |
Depth | 20.2 mm |
Depth (inches) | 0.795 inch |
Height | 27.5 mm |
Height (inches) | 1.083 inch |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 135 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 17.8 mm |
Number of poles | 12 |
Rated cross-section | 16 mm² |
Rated voltage | 400 V |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165213) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313391) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2658860000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2658860000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |