Properties
Version | Sample kit |
Order No. | 2816650000 |
Type | S-KIT OMNIMATE 4.0 |
GTIN (EAN) | 4064675312857 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 0 mm |
Height | 0 mm |
Width | 0 mm |
Net weight | 58.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wire connection method | SNAP IN |
Number of poles | 0 |
Pin series quantity | 0 |
Protection degree | IP00 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Contact material | Cu-alloy |
Contact surface | tinned |
Operating temperature, min. | 0 °C |
Operating temperature, max. | 0 °C |
Solid, min. H05(07) V-U | 0 mm² |
Solid, max. H05(07) V-U | 0 mm² |
Flexible, min. H05(07) V-K | 0 mm² |
Flexible, max. H05(07) V-K | 0 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 0 mm² |
Rated current, max. number of poles (Tu=20°C) | 0 A |
Rated current, min. number of poles (Tu=40°C) | 0 A |
Rated voltage for surge voltage class / pollution degree II/2 | 0 V |
Rated voltage for surge voltage class / pollution degree III/2 | 0 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 0 V |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 0 kV |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |