Properties
Version | Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 6, Number of levels: 3, TS 35, V-0 |
Order No. | 2902530000 |
Type | S3T 2.5 |
GTIN (EAN) | 4099986004948 |
Qty. | 50 items |
Depth | 64.5 mm |
Depth (inches) | 2.539 inch |
116 mm | |
Height (inches) | 4.567 inch |
Width | 5.1 mm |
Width (inches) | 0.201 inch |
Net weight | 28.96 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 3 |
Number of levels | 3 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Snap-on | No |
Type of fixing | Snap-on |
Type of mounting | TS 35 |
Connection type, additional connection | SNAP IN |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.34 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A3 |
Number of connections | 6 |
Type of connection | SNAP IN |
Type of connection 2 | SNAP IN |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 2.5 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 2.5 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 22 A |
Current at maximum wires | 22 A |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 mW |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322631) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals |  |
Accessories
-
Item No.:2007150000Packaging unit:800 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:2619810000Packaging unit:8000 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1951870000Packaging unit:600 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773521687Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, yellow
-
Item No.:1773521693Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, blue
-
Item No.:1640740000Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1773521690Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, orange
-
Item No.:1773521686Packaging unit:720 PC
WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, red
-
Item No.:2831640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:1527840000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2108910000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:2831710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:2831690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527690000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:2108870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:1527770000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527740000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:2831680000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2831720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527640000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2108470000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527890000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2831770000Packaging unit:5 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2831630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2108690000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:1527920000Packaging unit:5 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2109000000Packaging unit:5 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527820000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:2831760000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2108700000Packaging unit:60 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:1527880000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527790000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527670000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:2831670000Packaging unit:60 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:2831750000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.7 mm
-
Item No.:1527540000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527620000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2831730000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:2108900000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:1527870000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2108720000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527730000Packaging unit:5 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:1527780000Packaging unit:60 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:2831590000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2108920000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2831580000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:2831660000Packaging unit:5 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 50, Pitch in mm (P): 5.10, Insulated: Yes, Width: 255 mm
-
Item No.:2108710000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:2831570000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 13 mm
-
Item No.:2831610000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2831740000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2831650000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 102 mm
-
Item No.:2831600000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm
-
Item No.:1527680000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 43.6 mm
-
Item No.:2831620000Packaging unit:20 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 38.5 mm
-
Item No.:2108810000Packaging unit:20 PC
Cross-connector (terminal), Plugged, red, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:2831700000Packaging unit:20 PC
Cross-connector (terminal), Plugged, black, 24 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 23.2 mm
-
Item No.:1527590000Packaging unit:60 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 18.1 mm
-
Item No.:2831560000Packaging unit:60 PC
Cross-connector (terminal), Plugged, white, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7.9 mm
-
Item No.:1527830000Packaging unit:20 PC
Cross-connector (terminal), Plugged, blue, 24 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 33.4 mm
-
Item No.:1527630000Packaging unit:20 PC
Cross-connector (terminal), Plugged, orange, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 28.3 mm