Properties
Version | Sensor-actuator passive distributor, M8, 5 m, Number of poles: 3, Number of contact sockets: 4 |
Order No. | 2819090000 |
Type | SAI-04Z-MXPP-3A-M08L-PNP-05U01 |
GTIN (EAN) | 4064675330318 |
Qty. | 1 items |
Net weight | 600 g |
Operating temperature | -25 - 80°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 1.5 mm² |
Rated voltage, min. | 15 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 2 A |
Current per signal | 2 A |
Electrical isolation available | No |
Protection degree | IP67 |
Number of poles | 3 |
Number of contact sockets | 4 |
Connection thread | M8 |
Pollution severity | 3 |
Fire behaviour | V-0 |
LED | No |
LED initiator | No |
Material O-Ring | FKM |
Housing main material | PBT |
Material of distributor | Plastic |
Housing colour | black (similar to RAL 9005) |
Hood sealing material | FKM |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 10 x cable diameter |
Colour coding |
white
green violet white / green white / grey white / yellow grey / brown blue brown Yellow / brown yellow black brown / green grey grey / pink pink red red / blue |
Halogen | No |
Number of poles | 3 |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Cable length | 5 m |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_303905) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2819090000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-08 |
ECLASS 11.0 | 27-44-01-08 |
ECLASS 12.0 | 27-44-01-08 |
ECLASS 13.0 | 27-44-01-08 |
ECLASS 14.0 | 27-44-01-08 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:1856780000Packaging unit:600 PC
MultiFit, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Festo, white
MarkersTerminal markersMultiCardMultiFitMFFBlank