Properties
Version | Sensor-actuator passive distributor, M8, LED: Yes, Number of poles: 3, Number of contact sockets: 6 |
Order No. | 2818940000 |
Type | SAI-06Z-VPPP-3A-M08L-PNP |
GTIN (EAN) | 4064675329961 |
Qty. | 1 items |
Net weight | 10 g |
Operating temperature | -25 - 80°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | M 20 |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 1.5 mm² |
Distributor outlet | Hood distributor |
Type of connection | PUSH IN |
Rated voltage, min. | 15 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 4 A |
Total current | 6 A |
Current per signal | 2 A |
Electrical isolation available | No |
Protection degree | IP67 |
Number of poles | 3 |
Number of contact sockets | 6 |
Connection thread | M8 |
Pollution severity | 3 |
Fire behaviour | V-0 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Material O-Ring | FKM |
Housing main material | PBT |
Material of distributor | Plastic |
Housing colour | black (similar to RAL 9005) |
Hood sealing material | FKM |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Number of poles | 3 |
Suitable for cable carriers | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304998) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2818940000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |