Properties
Version | Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire |
Order No. | 1894380000 |
Type | SAI-08D-VPPP-2A-M12O-NAM-EX |
GTIN (EAN) | 4032248508778 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 41.5 mm |
Height (inches) | 1.634 inch |
Length | 152 mm |
Length (inches) | 5.984 inch |
Net weight | 289 g |
Operating temperature | -40 - 60°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Wire connection method | PUSH IN |
Cable glands | M 20 |
Clamping range, min. | 0.14 mm² |
Clamping range, max. | 1.5 mm² |
Distributor outlet | Hood version Ex |
Rated voltage, min. | 0 V |
Rated voltage, max. | 30 V |
Max. current-carrying capacity per slot | 0.8 A |
Total current | 0.8 A |
Current per signal | 0.8 A |
Plug-in station coding | A-coded |
Protection degree |
IP66
IP67 |
Surge voltage category | III |
Number of poles | 2 |
Number of contact sockets | 8 |
Connection thread | M12 |
Pollution severity | 3 |
Fire behaviour | V-0 |
Plugging cycles | ≤ 50 |
LED | No |
LED initiator | No |
Material O-Ring | FKM |
Housing main material | Pocan |
Housing colour | black (similar to RAL 9005) |
Hood sealing material | Polyurethane foamed |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Cable gland material | Plastic |
Product information |
Included in delivery:
|
Approval/Certificate/Document of Conformity |
[IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_315581)
[ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_315582) [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_315583) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177490) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1894380000) |
Product Change Notification |
[315198](https://mdcop.weidmueller.com/mediadelivery/asset/900_315198)
[Technical change to passive M12 EX distribution boxes for zone 1 (ATEX and IECEx approval)](https://mdcop.weidmueller.com/mediadelivery/asset/900_315201) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC003558 |
ETIM 8.0 | EC003558 |
ETIM 9.0 | EC003558 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-11 |
ECLASS 11.0 | 27-44-01-11 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CE](/picture/CE.gif) ![IECEXTUEV](/picture/IECEXTUEV.gif) ![TUEVNATEX](/picture/TUEVNATEX.gif) |
ROHS | Conform |