Properties
Version | Fixed cable version, M8, 30 V, , LED: Yes, LED initiator: Yes, Wiring type: , 5 m |
Order No. | 1529470000 |
Type | SAI-10L-VPFC-4A-M08L-PNP-05U06 |
GTIN (EAN) | 4050118334258 |
Qty. | 1 items |
Depth | 19.2 mm |
Depth (inches) | 0.756 inch |
Height | 170 mm |
Height (inches) | 6.693 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Net weight | 300 g |
Operating temperature | -25 - 80°C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4060c755-8d0b-4d43-bdb3-4ffabe9d7497 |
Sheathing stripping length | 100 mm |
Distributor outlet | Fixed cable version |
Rated voltage, min. | 15 V |
Rated voltage, max. | 30 V |
Test voltage | 1 kV |
Max. current-carrying capacity per slot | 2 A |
Total current | 6 A |
Current per signal | 1 A |
Electrical isolation available | No |
Protection degree | IP68 |
Number of poles | 4 |
Number of contact sockets | 10 |
Connection thread | M8 |
Pollution severity | 3 |
Fire behaviour | V-0 |
LED | Yes |
LED initiator | Yes |
LED colour for indicating operation | green |
LED colour for I/O function | yellow |
Material O-Ring | FKM |
Housing main material | PBT |
Material of distributor | Plastic |
Housing colour | black (similar to RAL 9005) |
Screw socket | Nickel-plated CuZn |
Contact material | CuZn |
Contact surface | Gold-plated |
Contact carrier material | PBT (UL 94 V0) |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Halogen | No |
Number of poles | 4 |
O.D. | 8.5 mm |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Wire cross section (Print/Online) | 16 x 0.34 mm² + 2 x 0.75 mm² |
Cable length | 5 m |
Suitable for cable carriers | Yes |
Product Change Notification |
[20211208 Technical change to SAI M8 Line Distribution Boxes](https://mdcop.weidmueller.com/mediadelivery/asset/900_248232)
[20211208 Technische Änderung zu SAI M8 Line Verteiler](https://mdcop.weidmueller.com/mediadelivery/asset/900_248233) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 9.0 | EC002585 |
ECLASS 9.0 | 27-44-01-08 |
ECLASS 9.1 | 27-44-01-08 |
ECLASS 10.0 | 27-44-01-08 |
ECLASS 11.0 | 27-44-01-08 |
ECLASS 12.0 | 27-44-01-08 |
ECLASS 13.0 | 27-44-01-08 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
MarkersTerminal markersMultiCardDekafixDEK 5/5Blank