Properties
Version | Pressing tool |
Order No. | 1381770000 |
Type | SAI-CEH-M12D-KCR075 |
GTIN (EAN) | 4050118183900 |
Qty. | 1 items |
Depth | 12.3 mm |
Depth (inches) | 0.484 inch |
Height | 37 mm |
Height (inches) | 1.457 inch |
Length | 30 mm |
Length (inches) | 1.181 inch |
Net weight | 60 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Miscellaneous |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1380620000Packaging unit:1 PC
Field attachable connector, M12, Female socket, straight
-
Item No.:1380610000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
ConnectorsCircular ConnectorsM12 connectorsSignalCrimp connectionShield crimp
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionStraight