Ominaisuudet
Version | Pressing tool |
Order No. | 1381750000 |
Type | SAI-CEH095 |
GTIN (EAN) | 4050118183894 |
Qty. | 1 items |
Depth | 12,3 mm |
Depth (inches) | 0,484 inch |
37 mm | |
Height (inches) | 1,457 inch |
Length | 30 mm |
Length (inches) | 1,181 inch |
Net weight | 56 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Miscellaneous |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |