Properties
Version | Contact, Pin |
Order No. | 1468860000 |
Type | SAI-M12-KSC-0.34/0.5 |
GTIN (EAN) | 4050118273984 |
Qty. | 100 items |
Net weight | 0.55 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Connection cross-section | AWG 20 - AWG 22 |
Connection cross-section, max. | 0.5 mm² |
Connection cross-section, min. | 0.34 mm² |
Contact surface | Gold-plated |
Pollution severity | 3 |
Rated current | 4 A |
Rated voltage | 250 V |
Type of connection | Crimp connection |
Connection 1 | M12 Contact |
Connection 2 | Crimp |
Contact surface | Gold-plated |
Wire connection cross section, finely stranded, min. | 0.34 mm² |
Wire connection cross section, finely stranded, max. | 0.5 mm² |
Rated voltage | 250 V |
Approval/Certificate/Document of Conformity | [PROFINET Manufacturer's Declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_67339) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46715) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1468860000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ROHS | Conform |
Accessories
-
Item No.:1467850000Packaging unit:1 PC
Field attachable connector, M12, pin, 90°
-
-
Item No.:1467840000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionAngled
ToolsCrimping toolsMiscellaneous crimping tools......for M12
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionStraight
Is accessory of
-
Item No.:1467840000Packaging unit:1 PC
Field attachable connector, M12, pin, straight
-
Item No.:1467850000Packaging unit:1 PC
Field attachable connector, M12, pin, 90°
-
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionStraight
ConnectorsCircular ConnectorsM12 connectorsDataD-codedPlug-in connectorCrimp connectionAngled
ToolsCrimping toolsMiscellaneous crimping tools......for M12