Properties
Version | Crimp contact |
Order No. | 2530970000 |
Type | SAI-M12L-KSC-0.75FE |
GTIN (EAN) | 4050118541083 |
Qty. | 50 items |
Length | 24.8 mm |
Length (inches) | 0.976 inch |
Net weight | 0.68 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Contact material | Cu |
Contact surface | Gold-plated |
Gender of contact | Male |
Plugging cycles | 500 |
Pollution severity | 3 |
Rated current | 16 A |
Rated voltage | 63 V |
Type of connection | Crimp connection |
Connection 1 | M12 Contact |
Connection 2 | Crimp |
Contact material | Cu |
Contact surface | Gold-plated |
Wire connection cross section, finely stranded, min. | 0.75 mm² |
Wire connection cross section, finely stranded, max. | 0.75 mm² |
Plugging cycles | 500 |
Connector standard | IEC 61076-2-111 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181341) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530970000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |