Properties
Version | Sensor/Actuator plug-in connector, Insert |
Order No. | 1296730000 |
Type | SAI-M23-BE-12-G |
GTIN (EAN) | 4050118094848 |
Qty. | 1 items |
Net weight | 5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Coding | none |
Coding possibilities for M23 signal inserts |
H-coded
N-coded S-coded X-coded Y-coded Z-coded |
Housing main material | Thermoplastic polyamide PA 6, PBT |
Number of poles | 12 |
Plugging cycles | > 1000 |
Pollution severity | 3 |
Rated current | 8 A |
Rated current | 1 mm contact = 8 A |
Rated voltage | 200 V |
Type of connection | Crimp connection |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ECLASS 14.0 | 27-44-02-23 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |
Accessories
-
Item No.:1169900000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1169930000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1995840000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1169920000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1299390000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170210000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170180000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1995860000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1203960000Packaging unit:1 PC
Pressing tool for signal contacts, 4-indent crimp
-
Item No.:1169940000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1169990000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1169980000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1373440000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1169950000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1169970000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
Is accessory of
-
Item No.:1995840000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:2009390000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1169920000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1169900000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1169930000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1299390000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure