Properties
Version | Sensor/Actuator plug-in connector, Insert |
Order No. | 1995810000 |
Type | SAI-M23-BE-L-4/4 |
GTIN (EAN) | 4032248925674 |
Qty. | 1 items |
Net weight | 10 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Coding | none |
Housing main material | Thermoplastic polyamide PA 6, PBT |
Number of poles | 8 |
Plugging cycles | > 1000 |
Pollution severity | 3 |
Rated current |
1 mm contact = 8 A
2 mm contact= 28 A |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188602) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1995810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ECLASS 14.0 | 27-44-02-23 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |
Accessories
-
Item No.:1995820000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170420000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1995830000Packaging unit:50 PC
Sensor/Actuator plug-in connector, Crimp contact
-
Item No.:1170290000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1995800000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170280000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170270000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1440130000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170310000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1170330000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1170320000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1170300000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1170340000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Built-in plugs, Empty enclosure
-
Item No.:1203840000Packaging unit:1 PC
Pressing tool for signal and power contacts, 4-indent crimp
Is accessory of
-
Item No.:1170290000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1440130000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170280000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1170270000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure
-
Item No.:1995800000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Empty enclosure