Properties
Version | Sensor/Actuator plug-in connector, Crimp contact |
Order No. | 1995860000 |
Type | SAI-M23-KBC-0.08/0.56 |
GTIN (EAN) | 4032248926152 |
Qty. | 50 items |
Net weight | 0.336 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Settings regarding SAI M23 crimping tool |
|
Conductor cross-section, max. | 0.56 mm² |
Conductor cross-section, min. | 0.08 mm² |
Contact material | Copper-Zinc alloy |
Contact surface | Gold-plated |
Insulation strength | > 1010 Ω |
Plugging cycles | > 1000 |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102355) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1995860000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |
Accessories
-
Item No.:1203840000Packaging unit:1 PC
Pressing tool for signal and power contacts, 4-indent crimp
-
Item No.:1203960000Packaging unit:1 PC
Pressing tool for signal contacts, 4-indent crimp
ToolsCrimping toolsMiscellaneous crimping tools......for M23
Is accessory of
-
-
-
-
-
-
-
Item No.:1203960000Packaging unit:1 PC
Pressing tool for signal contacts, 4-indent crimp
-
Item No.:1203840000Packaging unit:1 PC
Pressing tool for signal and power contacts, 4-indent crimp
ConnectorsCircular ConnectorsM23 connectorsSignalInserts without contacts
ToolsCrimping toolsMiscellaneous crimping tools......for M23