Properties
Version | Sensor/Actuator plug-in connector, Crimp contact |
Order No. | 1170420000 |
Type | SAI-M23-KBC-L-2.5-4.0 |
GTIN (EAN) | 4032248962334 |
Qty. | 50 items |
Net weight | 0.92 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 4 mm² |
Contact material | Copper-Zinc alloy |
Contact surface | Gold-plated |
Insulation strength | > 1010 Ω |
Plugging cycles | > 1000 |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102263) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1170420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E344862 |
Accessories
-
Item No.:1203840000Packaging unit:1 PC
Pressing tool for signal and power contacts, 4-indent crimp
-
Item No.:1203960000Packaging unit:1 PC
Pressing tool for signal contacts, 4-indent crimp
ToolsCrimping toolsMiscellaneous crimping tools......for M23
Is accessory of
-
Item No.:1995810000Packaging unit:1 PC
Sensor/Actuator plug-in connector, Insert
-
-
Item No.:1203840000Packaging unit:1 PC
Pressing tool for signal and power contacts, 4-indent crimp
ConnectorsCircular ConnectorsM23 connectorsPowerInserts without contacts
ToolsCrimping toolsMiscellaneous crimping tools......for M23