Properties
Version | Protected component assemblies, Protective cap |
Order No. | 1408270000 |
Type | SAI-M23-SK-F-P |
GTIN (EAN) | 4050118208849 |
Qty. | 1 items |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Housing main material | Plastic |
Protection degree | IP20 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ROHS | Conform |