Properties
Order No. | 1363800000 |
Type | SAI-M8-CLIP |
GTIN (EAN) | 4050118166002 |
Qty. | 10 items |
Depth | 18.1 mm |
Depth (inches) | 0.713 inch |
Height | 22 mm |
Height (inches) | 0.866 inch |
Width | 29 mm |
Width (inches) | 1.142 inch |
Net weight | 3.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002310 |
ETIM 7.0 | EC002310 |
ETIM 8.0 | EC002310 |
ETIM 9.0 | EC002310 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-02-10 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-02-10 |
ECLASS 12.0 | 27-44-02-10 |
ECLASS 13.0 | 27-44-02-10 |
ECLASS 14.0 | 27-44-02-10 |
ROHS | Conform |