Properties
Version | Bolting tool |
Order No. | 1939170000 |
Type | SAI-SCREWTY TOOL BOX |
GTIN (EAN) | 4032248615490 |
Qty. | 1 items |
Packaging | Plastic case + form insert |
Net weight | 1,320 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
Torque setting, max. | 7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
Is accessory of
-
Item No.:1873310300Packaging unit:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 3 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1873311500Packaging unit:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 15 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1873310150Packaging unit:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 1.5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1873311000Packaging unit:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 10 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1873310500Packaging unit:1 PC
Bus line, Connecting line, M12 / M12, Number of poles: 2, 5 m, pin, straight - socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457390060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 0.6 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Individual parts
-
Item No.:1900130000Packaging unit:1 PC
Cable gland tool adapter for M8 connectors
-
Item No.:1900100000Packaging unit:1 PC
Cable gland tool adapter for moulded M12 lines
-
-
-
Item No.:1900110000Packaging unit:1 PC
Cable gland tool adapter for moulded M8 lines
-
Item No.:1862200000Packaging unit:5 PC
Interchangeable blade for cable gland tool
-
Item No.:1900120000Packaging unit:1 PC
Cable gland tool adapter for M12 connectors