Eigenschappen
Version | Protected component assemblies, Protective cap |
Order No. | 9456050000 |
Type | SAI-SK-M12 |
GTIN (EAN) | 4008190304058 |
Qty. | 30 items |
Net weight | 0,633 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Housing main material | PA 66 |
Protection degree | IP68 |
Temperature range of housing | -20 … +90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151641) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9456050000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002314 |
ETIM 7.0 | EC002314 |
ETIM 8.0 | EC002314 |
ETIM 9.0 | EC002314 |
ETIM 10.0 | EC002314 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-08 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-08 |
ECLASS 12.0 | 27-44-02-08 |
ECLASS 13.0 | 27-44-02-08 |
ECLASS 14.0 | 27-44-02-08 |
ECLASS 15.0 | 27-44-02-08 |
ROHS | Conform |
Is accessoire van
-
Product ID:1070660000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1265930000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1070630000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1070640000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:9456320000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Product ID:9456510000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Product ID:9456750000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1052340000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 45 m
-
Product ID:9457590000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:9457600000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:9456370000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Product ID:9456620000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1784500000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Product ID:1052320000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 30 m
-
Product ID:1058390000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 25 m
-
Product ID:9456910000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Product ID:9456610000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:9456790000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 20 m
-
Product ID:9456890000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:9456480000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:9456460000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 3 m
-
Product ID:9456630000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 15 m
-
Product ID:9456190000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:9456760000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:9456200000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1760060000VPE:1 items
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1760040000VPE:1 items
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1766800000VPE:1 items
Hood version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1766791000VPE:2 items
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1760041000VPE:2 items
Hood distributor lower part, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1766780000VPE:1 items
IDC, Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1892080005VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Product ID:1892101000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1892100005VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Product ID:1892091000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1791462000VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 20 m
-
Product ID:1791464000VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 40 m
-
Product ID:1791450400VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 4 m
-
Product ID:1791463400VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 34 m
-
Product ID:1791461400VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 14 m
-
Product ID:1791465000VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 50 m
-
Product ID:1791460600VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 6 m
-
Product ID:1791452000VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 20 m
-
Product ID:1791462500VPE:1 items
Hood version, 30 V, , LED: No, LED initiator: No, Wiring type: None, 25 m
-
Product ID:9457430000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1804590000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1804600000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1789190000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1766710000VPE:1 items
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1766680000VPE:1 items
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1766660000VPE:1 items
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1766690000VPE:1 items
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 10 m
-
Product ID:1766700000VPE:1 items
Fixed cable version, IDC, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP, 5 m
-
Product ID:1814990000VPE:1 items
Fixed cable version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN-PNP inverter, 5 m
-
Product ID:1701242000VPE:1 items
Hood version with M20 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1701253000VPE:1 items
Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1705932000VPE:1 items
Hood version with M20 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1705943000VPE:1 items
Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1705922000VPE:1 items
Hood version with M20 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1724752000VPE:1 items
Hood version with M20 outlet, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Product ID:1705923000VPE:1 items
Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1752083000VPE:1 items
Hood version with M25 outlet, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Product ID:1740193000VPE:1 items
Hood version with M25 outlet, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:1701240000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1740191000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:1752080000VPE:1 items
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Product ID:1705941000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1059430000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: DIP switch
-
Product ID:1781060000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: NPN
-
Product ID:1800000000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:1806010000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Product ID:1705931000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1701251000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1705940000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1701231000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1724750050VPE:50 items
Hood, 30 V, , LED: No, LED initiator: No, Wiring type: None
-
Product ID:1807641000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: Custom
-
Product ID:1854000000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1740190000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:1701230000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1701250000VPE:1 items
Hood distributor, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1783491000VPE:2 items
Hood distributor lower part, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:1897680000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Product ID:1783530000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP
-
Product ID:1783510000VPE:1 items
Hood version, M12, 30 V, A-coded, LED: Yes, LED initiator: No, Wiring type: PNP
-
Product ID:2426310000VPE:1 items
Automation Products - u-remote IP67, Sensor-actuator active distributor, PROFINET V2.3, EtherNet/IP, EtherCAT, Multiprotocol
-
Product ID:2426320000VPE:1 items
Automation Products - u-remote IP67, Sensor-actuator active distributor
-
Product ID:2426300000VPE:1 items
Automation Products - u-remote IP67, Sensor-actuator active distributor
-
Product ID:2512830000VPE:1 items
Automation Products - u-remote IP67, Sensor-actuator active distributor
-
Product ID:8564090000VPE:1 items
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66
-
Product ID:8564060000VPE:1 items
Standard distributor with bus termination (active), 1-way distributor, IP65, IP66, Branch line M12, Round
-
Product ID:8564310000VPE:1 items
Standard distributor with bus termination (active), 8-way distributor, IP65, IP66, Branch line M12, Round
-
Product ID:8564110000VPE:1 items
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Round
-
Product ID:2703840000VPE:1 items
Standard distributor with current limiting, 4-channel distributor LIMITER, IP65, IP66, Trunk line M20, Branch line M16, Round
-
Product ID:8564080000VPE:1 items
Standard distributor with bus termination (active), 4-way distributor, IP65, IP66, Branch line M12, Round
-
Product ID:8564070000VPE:1 items
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Branch line M12, Round
-
Product ID:8564100000VPE:1 items
Standard distributor with bus termination (active), 2-way distributor, IP65, IP66, Round
-
Product ID:2703860000VPE:1 items
Standard distributor with current limiting, 3-channel distributor LIMITER, IP65, IP66, Trunk line M20, Round
-
Product ID:1812170000VPE:1 items
Backplane bushing, Ribbon connector, 10-pole, M12, 30 V, A-coded, LED: Yes, LED initiator: Yes, Wiring type: PNP