Properties
Version | Pressing tool, 4-indent crimp |
Order No. | 1381700000 |
Type | SAI-TMC-PD |
GTIN (EAN) | 4050118183856 |
Qty. | 1 items |
Depth | 23.75 mm |
Depth (inches) | 0.935 inch |
Length | 23.6 mm |
Length (inches) | 0.929 inch |
Net weight | 22 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Miscellaneous |
Conductor cross-section, max. AWG | AWG 20 |
Conductor cross-section, min. AWG | AWG 28 |
Type of contact | Turned contacts |
adjustable crimping range AWG |
AWG 20
AWG 22 AWG 24 AWG 26 AWG 28 |
Crimping type/profile | 4-indent crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
Is accessory of
ConnectorsCircular ConnectorsM12 connectorsSignalCrimp connectionShield cable gland