Properties
Version | Pressing tool, 4-indent crimp |
Order No. | 1381690000 |
Type | SAI-TMCSK |
GTIN (EAN) | 4050118183870 |
Qty. | 1 items |
Length | 178 mm |
Length (inches) | 7.008 inch |
Net weight | 406 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 20 |
Conductor cross-section, min. AWG | AWG 28 |
Type of contact | Turned contacts |
adjustable crimping range AWG |
AWG 20
AWG 22 AWG 24 AWG 26 AWG 28 |
Crimping type/profile | 4-indent crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |