Properties
Order No. | 1917400000 |
Type | SAI-TS35 MF |
GTIN (EAN) | 4032248551330 |
Qty. | 1 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 89 mm |
Height (inches) | 3.504 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 103 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1917400000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002310 |
ETIM 7.0 | EC002310 |
ETIM 8.0 | EC002310 |
ETIM 9.0 | EC002310 |
ETIM 10.0 | EC002310 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-02-10 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-02-10 |
ECLASS 12.0 | 27-44-02-10 |
ECLASS 13.0 | 27-44-02-10 |
ECLASS 14.0 | 27-44-02-10 |
ECLASS 15.0 | 27-44-02-10 |
ROHS | Conform |
Is accessory of
-
Item No.:2943800000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2943810000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2902930000Packaging unit:1 empty
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:2921130000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: PNP
-
Item No.:1868350000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921100000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:1894380000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921120000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 2-wire
-
Item No.:2921150000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1
-
Item No.:2902950000Packaging unit:1 PC
Hood version Ex, M12, 30 V, A-coded, LED: No, LED initiator: No, Wiring type: 1:1