Properties
Order No. | 2830790000 |
Type | SAI-WDF-M12-5P-K-COD-M16 |
GTIN (EAN) | 4064675389163 |
Qty. | 1 items |
Net weight | 24 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Cable glands | M 12 |
Coding | K-coded |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material |
CuZn
nickel-plated |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 12 A |
Rated voltage | 600 V |
Shield connection | Yes |
Temperature range of housing | -25…+85 °C |
Type of connection |
Plug / socket
when screwed in |
Connector standard | IEC 61076-2-111 |
Standard, insulating material | IEC 60664-1 |
Cable glands | M 12 |
Coding | K-coded |
Connection thread |
M12 socket
M12 plug |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material |
CuZn
nickel-plated |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 12 A |
Rated voltage | 600 V |
Temperature range of housing | -25…+85 °C |
Type of connection |
Plug / socket
when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_300922) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2830790000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |