Properties
Version | Y-plug, M12 / M8 |
Order No. | 1783420000 |
Type | SAI-Y-4-4/2-4 M12/8 |
GTIN (EAN) | 4032248183357 |
Qty. | 1 items |
Net weight | 17 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Group outlet - plug-in connector | M12 pin |
Single outlet 1 - plug-in connector | M8 socket |
Single outlet 2 - plug-in connector | M8 socket |
Tightening torque |
M8: 0.5 - 0.6 Nm
M12: 0.8 - 1.2 Nm |
Coding | M12 = A-coded, M8 = none |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 4 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Connector standard |
IEC 61076-2-101
IEC 61076-2-104 |
Coding | M12 = A-coded, M8 = none |
Conductor O.D. | - |
Connection 1 | M12/M8 |
Connection 2 | Screw |
Connection thread | M12 / M8 |
Contact material, pin | CuZn |
Contact material, socket | CuZn |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 4 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_177467) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1783420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1783420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |   |
ROHS | Conform |