Properties
Version | Y connector, M12 / M12 |
Order No. | 1783410000 |
Type | SAI-Y-5S B2-4 2M12 |
GTIN (EAN) | 4032248183340 |
Qty. | 1 items |
Net weight | 21.5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Group outlet - plug-in connector | M12 pin |
Single outlet 1 - plug-in connector | M12 socket |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque | M12: 0.8 - 1.2 Nm |
Coding | A-coded |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Connector standard | IEC 61076-2-101 |
Coding | A-coded |
Conductor O.D. | - |
Connection thread | M12 / M12 |
Contact material, pin | CuZn |
Contact material, socket | CuSn |
Contact surface | Au (Gold) |
Housing main material | PBT |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 4 A |
Rated voltage | 24 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181278) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1783410000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |   |
ROHS | Conform |