Properties
Version | Y connector, M12 / M12 |
Order No. | 1881710000 |
Type | SAI-Y-5S M12/M12 2BO |
GTIN (EAN) | 4032248484522 |
Qty. | 1 items |
Net weight | 49 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 4060c755-8d0b-4d43-bdb3-4ffabe9d7497 |
Group outlet - plug-in connector | M12 pin |
Single outlet 1 - plug-in connector | M12 socket |
Single outlet 2 - plug-in connector | M12 socket |
Tightening torque | M12: 0.8 - 1.2 Nm |
Coding | A-coded |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material | TPU |
Insulation strength | ≥ 100 MΩ |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Threaded ring material | Nickel-plated CuZn |
Connector standard |
IEC 61076-2-101
IEC 61076-2-104 |
AF size | 13 mm |
Coding | A-coded |
Conductor O.D. | - |
Connection 1 | M12/M12 |
Connection 2 | Screw |
Connection thread | M12 / M12 |
Contact material | CuZn |
Contact surface | Gold-plated |
Housing main material | TPU |
Insulation strength | ≥ 100 MΩ |
Number of poles | 5 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 IP68 |
Rated current | 4 A |
Rated voltage | 60 V |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181301) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1881710000) |
Product Change Notification |
[Technical change to Y-distributor (1881710000 - SAI-Y-5S M12/M12 2BO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317620)
[Technische Änderung für Y-Verteiler (1881710000 - SAI-Y-5S M12/M12 2BO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_317621) [Technische Änderung für Y-Verteiler (1881710000 - SAI-Y-5S M12/M12 2BO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319131) [Technical change to Y-distributor (1881710000 - SAI-Y-5S M12/M12 2BO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319132) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals |   |
ROHS | Conform |