Properties
Version | Y connector, 7/8" |
Order No. | 1413930000 |
Type | SAI-Y-7/8 4P |
GTIN (EAN) | 4050118214932 |
Qty. | 1 items |
Net weight | 72.4 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 7baf363e-d867-435e-844e-c01f32ebf146 |
Group outlet - plug-in connector | 7/8" pin |
Single outlet 1 - plug-in connector | 7/8" socket |
Single outlet 2 - plug-in connector | 7/8" socket |
Tightening torque | 7/8": 1.5 Nm |
Coding | none |
Contact surface | Au (Gold) |
Housing main material | PUR |
Number of poles | 4 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 9 A |
Rated voltage | 300 V |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Coding | none |
Conductor O.D. | - |
Connection thread | 7/8" |
Contact material, pin | CuZn |
Contact material, socket | CuZn |
Contact surface | Au (Gold) |
Housing main material | PUR |
Number of poles | 4 |
Plugging cycles | ≥ 50 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 9 A |
Rated voltage | 300 V |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181238) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1413930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002925 |
ETIM 7.0 | EC002925 |
ETIM 8.0 | EC002925 |
ETIM 9.0 | EC002925 |
ECLASS 9.0 | 27-44-01-06 |
ECLASS 9.1 | 27-44-01-06 |
ECLASS 10.0 | 27-44-01-06 |
ECLASS 11.0 | 27-44-01-06 |
ECLASS 12.0 | 27-44-01-06 |
ECLASS 13.0 | 27-44-01-06 |
ECLASS 14.0 | 27-44-01-06 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |