Properties
Version | Sensor/actuator line, One end without connector, M23, Inner thread, Number of poles: 12, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1877440100 |
Type | SAIB-M23-12P-AN-1,0M |
GTIN (EAN) | 4032248526772 |
Qty. | 1 items |
Net weight | 169 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e8d8af70-4c85-4483-bc8c-9bc5b598e2a9 |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Cable length | 1 m |
Colour coding |
white
green Green/yellow yellow grey pink red black violet blue brown |
Halogen | No |
Insulation | TPM |
Irradiation crosslinked | No |
Number of poles | 12 |
Outer cladding in accordance with UL AWM style | 21198 (80 °C / 300 V) |
Outside diameter | 7.7 mm ± 0.3 mm |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Wire cross section (Print/Online) | 3 x 0.75 mm² + 8 x 0.34 mm² |
Connection side version |
|
Connection thread |
M23
Inner thread |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 1012 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 50 |
Pollution severity | 2 |
Protection degree | IP67 |
Rated current | 8 A |
Rated voltage | 120 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Diecast zinc |
Tightening torque | M23: 2.5 Nm |
Version | Socket, angled |
Insulation strength | 1012 Ω |
Rated voltage | 120 V |
Certificate No. (cURus) | E486077 |
Plug left | IP67, female contact, angled 90°, Plastic, unshielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167135) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1877440100) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |
ECLASS 9.0 | 27-06-03-11 |
ECLASS 9.1 | 27-06-03-11 |
ECLASS 10.0 | 27-06-03-11 |
ECLASS 11.0 | 27-06-03-11 |
ECLASS 12.0 | 27-06-03-11 |
ECLASS 13.0 | 27-06-03-11 |
ECLASS 14.0 | 27-06-03-11 |
ECLASS 15.0 | 27-06-03-11 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E486077 |