Version | Valve plug-in connector (field assembled), Number of poles: 3, Design A (18 mm), Without circuitry, 230 V, 0.34...1.5 mm² |
Order No. | 1873130000 |
Type | SAIB-VSA-3P/230/9-H/OB |
GTIN (EAN) | 4032248492404 |
Qty. | 1 items |
Net weight | 27 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
All valve plugs are fitted with protective circuits | Without circuitry |
Cable diameter, max. | 7 mm |
Cable diameter, min. | 4.5 mm |
Cable glands | PG 9 |
Coding | Design A (18 mm) |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.34 mm² |
Connection cross-section, max. | 1.5 mm² |
Connection cross-section, min. | 0.34 mm² |
Contact material | CuZn |
Contact surface | CuSn |
Housing main material | PA 6 GF |
Insulation strength | 108 Ω |
LED | No |
Number of poles | 3 |
Plugging cycles | ≤ 50 |
Pollution severity | 3 |
Protection degree |
IP65
IP67 when screwed in |
Rated current | 10 A |
Rated voltage | 230 V |
Shield connection | No |
Temperature range of housing | -30…+90 °C |
Type of connection | Screw connection |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues | |
Brochures |
ETIM 6.0 | EC002062 |
ETIM 7.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 9.0 | EC003623 |
ETIM 10.0 | EC003623 |
ECLASS 9.0 | 27-44-01-05 |
ECLASS 9.1 | 27-44-01-05 |
ECLASS 10.0 | 27-44-01-05 |
ECLASS 11.0 | 27-44-01-05 |
ECLASS 12.0 | 27-44-01-05 |
ECLASS 13.0 | 27-44-01-05 |
ECLASS 14.0 | 27-44-01-05 |
ECLASS 15.0 | 27-44-01-05 |
Approvals | ![]() ![]() |
ROHS | Conform |