Properties
Version | Valve plug-in connector (field assembled), Number of poles: 4, Industrial design C (9.4 mm), Without circuitry, 250 V, 0.25...0.75 mm² |
Order No. | 1873210000 |
Type | SAIB-VSC-4P/250/7-OB |
GTIN (EAN) | 4032248495436 |
Qty. | 1 items |
Net weight | 13 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
All valve plugs are fitted with protective circuits | Without circuitry |
Cable diameter, max. | 6 mm |
Cable diameter, min. | 4.5 mm |
Cable glands | PG 7 |
Coding | Industrial design C (9.4 mm) |
Conductor cross-section, max. | 0.75 mm² |
Conductor cross-section, min. | 0.25 mm² |
Connection cross-section, max. | 0.75 mm² |
Connection cross-section, min. | 0.25 mm² |
Contact material | CuZn |
Contact surface | CuSn |
Housing main material | PA 6 GF |
Insulation strength | 108 Ω |
LED | No |
Number of poles | 4 |
Plugging cycles | ≤ 50 |
Pollution severity | 3 |
Protection degree |
IP65
when screwed in |
Rated current | 6 A |
Rated voltage | 250 V |
Shield connection | No |
Temperature range of housing | -25…+90 °C |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_166280) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1873210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002062 |
ETIM 7.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 9.0 | EC003623 |
ECLASS 9.0 | 27-44-01-05 |
ECLASS 9.1 | 27-44-01-05 |
ECLASS 10.0 | 27-44-01-05 |
ECLASS 11.0 | 27-44-01-05 |
ECLASS 12.0 | 27-44-01-05 |
ECLASS 13.0 | 27-44-01-05 |
ECLASS 14.0 | 27-44-01-05 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |