SAIBGP-M-5A-M12-WDF

Item No. 3150930000

Approvals

ROHS

General ordering data

Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Diameter
Wall thickness, max.
Net weight

Technical data customisable plug-in connectors

Cable diameter, max.
Cable diameter, min.
Coding
Conductor cross-section, max.
Conductor cross-section, min.
Contact surface
Gender of contact
Housing main material
Insulation resistance
LED
Nominal current
Nominal voltage
Number of poles
Plage de températures du coffret
Plugging cycles
Pollution severity
Protection degree
Rated voltage
Shield connection
Threaded ring material
Type of connection

Standards

Connector standard

General technical specifications

Filettatura del collegamento
Housing main material
Kódolás
LED
Ledararea, fintrådig, min.
Ledardiameter, fintrådig, max.
Nominal current
Nominell spänning
Number of poles
Opór izolacji
Plugging cycles
Pollution severity
Protection degree
Przekrój przyłącza przewodu, jednodrutowy, min.
Temperature range of housing
Threaded ring material
Type of connection
UL 94 flammability rating
Сечение подключаемого проводника, однопроволочного, макс.
접점 표면

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0