SAIE-M12B-4B-H12TL-M16

Connecteurs à équiper, M12, Filetage de montage: M 16 x 1,5, Nombre de pôles: 4, Longueurs de câbles / brins:

Ürün No. 2422340000

Approvals

ROHS

Informations générales de commande

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Technical data of PCB plug-in connector

Coding
Housing surface
Housings
Installation height
Number of poles
Shield connection
Type of mounting
Nominal voltage
Rated voltage
Nominal current
Rated current
Temperature range
Protection degree
Contact surface
Housing main material
Connection thread
Tightening torque
Mounting thread
Mounting torque
Mounting torque range
Insulation resistance
Pollution severity
Plugging cycles
Contact material
Lock nut material
Material of the flange-mounted housing

Allgemeine Daten

Number of poles
Housing main material
Connection thread
Contact material
Contact surface
Type of mounting
Protection degree
Plugging cycles

Material data

Contact material
Contact surface

System parameters

Insulation resistance
Number of poles
Pin series quantity
Plugging cycles
Protection degree

Classificazioni

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0