Properties
Version | Built-in plugs, M12, PG 9, Number of poles: 5, 2 m |
Order No. | 1222270000 |
Type | SAIE-M12B-5S2.0U HW |
GTIN (EAN) | 4050118005905 |
Qty. | 1 items |
Net weight | 38 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Cable length | 2 m |
Core cross-section | 0.25 mm² |
Number of poles | 5 |
PE function | No |
Sheathing colour | black |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Housing main material |
Zinc diecast
nickel-plated |
Number of poles | 5 |
Protection degree | IP68 |
Rated current | 4 A |
Rated current | 4 A (5-pole)/ 2 A (8-pole) |
Rated voltage | 125 V |
Temperature range of housing | -5 … +70 °C |
Type of connection | Socket connector |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_151660) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1222270000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ETIM 10.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
ECLASS 15.0 | 27-44-01-03 |
ROHS | Conform |