Properties
Version | Built-in plugs, M12, PG 9, Number of poles: 5, 1 m |
Order No. | 1436710100 |
Type | SAIE-M12B-CD-1.0U |
GTIN (EAN) | 4050118244458 |
Qty. | 1 items |
Net weight | 80 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | bd63baef-8092-4596-90c7-5b4daa22710b |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 1 m |
Number of poles | 5 |
PE function | No |
Sheath material | PUR halogen-free |
Sheathing colour | violet |
Cable diameter, max. | 7.5 |
Cable diameter, min. | 6.9 |
Cable glands | PG 9 |
Coding | A-coded |
Contact surface | Gold-plated |
Number of poles | 5 |
Pollution severity | 3 |
Protection degree | IP68 |
Rated current | 4 A |
Rated voltage | 125 V |
Temperature range of housing | -5 … +70 °C |
Connector standard | IEC 61076-2-101 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_307914) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1436710100) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ECLASS 14.0 | 27-44-01-03 |
ROHS | Conform |