Properties
Version | Built-in plugs, M12, PG 9, Number of poles: 2, 2 m |
Order No. | 1279480200 |
Type | SAIE-M12B-PB-2.0U HW |
GTIN (EAN) | 4050118071092 |
Qty. | 1 items |
Net weight | 142 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable length | 2 m |
Core cross-section | 0.25 mm² |
Number of poles | 2 |
PE function | No |
Sheathing colour | violet (similar to RAL 4001) |
Cable glands | PG 9 |
Coding | B-coded |
Conductor cross-section, max. | 0.25 mm² |
Contact surface | Gold-plated |
Housing main material |
Zinc diecast
nickel-plated |
Number of poles | 2 |
Plugging cycles | ≥ 500 |
Pollution severity | 3 |
Protection degree | IP68 |
Rated current | 4 A |
Rated voltage | 250 V |
Temperature range of housing | -20 … +60 °C |
Type of connection | Socket connector |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003570 |
ETIM 8.0 | EC003570 |
ETIM 9.0 | EC003570 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-03 |
ECLASS 11.0 | 27-44-01-03 |
ECLASS 12.0 | 27-44-01-03 |
ECLASS 13.0 | 27-44-01-03 |
ROHS | Conform |