Properties
Version | Built-in plugs, M12, Mounting thread: , Number of poles: 5, Strand / cable length: |
Order No. | 2424270000 |
Type | SAIE-M12S-5A-FV-20-LK |
GTIN (EAN) | 4050118432206 |
Qty. | 10 items |
Net weight | 18.5 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
Coding | A-coded |
Housing surface | nickel-plated |
Housings | M12 pin |
Number of poles | 5 |
Shield connection | No |
Type of mounting | Front mounting |
Rated voltage | 60 V |
Rated voltage | 250 V (4-pole) / 60 V (5-pole) |
Rated current | 4 A |
Rated current | 4 A |
Temperature range | -30…80 °C |
Protection degree | IP67 |
Contact surface | Au (Gold) |
Housing main material |
CuZn
nickel-plated |
Connection thread | M12 |
Tightening torque | M12: 0.8 Nm |
Insulation strength | 100 MΩ |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Lock nut material | Nickel-plated CuZn |
Material of the flange-mounted housing | Nickel-plated CuZn |
Number of poles | 5 |
Housing main material |
CuZn
nickel-plated |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Type of mounting | Front mounting |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Insulation strength | 100 MΩ |
Number of poles | 5 |
Pin series quantity | 1 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_45964) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2424270000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC003569 |
ETIM 8.0 | EC003569 |
ETIM 9.0 | EC003569 |
ECLASS 9.0 | 27-44-01-03 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-09 |
ECLASS 11.0 | 27-44-01-09 |
ECLASS 12.0 | 27-44-01-09 |
ECLASS 13.0 | 27-44-01-09 |
ECLASS 14.0 | 27-44-01-09 |
ROHS | Conform |