Properties
Version | Built-in plugs, M8, Mounting thread: M10, Number of poles: 3, Strand / cable length: |
Order No. | 2422320000 |
Type | SAIE-M8S-3S-F9SMT |
GTIN (EAN) | 4050118429671 |
Qty. | 25 items |
Net weight | 7.88 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 0ea6d931-f9e9-40a6-89d9-8d67103189d3 |
Coding | M8 = none |
Housing surface | nickel-plated |
Housings | M8 socket |
Mounting height | 9 mm |
Mounting thread | M10 |
Number of poles | 3 |
Shield connection | Yes |
Type of mounting | Front mounting |
Rated voltage | 60 V |
Rated voltage | 60 V (3-pole) / 30 V (4-,5- and 8-pole) |
Rated current | 4 A |
Rated current | 4 A (3-, 4- and 5-pole) / 1.5 A (8-pole) |
Temperature range | -30…80 °C |
Protection degree | IP67 |
Contact surface | Au (Gold) |
Housing main material |
CuZn
nickel-plated |
Connection thread | M8 |
Tightening torque | M8: 0.5 Nm |
Mounting thread | M10 |
Mounting torque |
|
Mounting torque range | 0.8 Nm |
Insulation strength | 100 MΩ |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Seal material | FPM |
Lock nut material | Nickel-plated CuZn |
Material of the flange-mounted housing | Nickel-plated CuZn |
Grouting material | PUR |
Number of poles | 3 |
Housing main material |
CuZn
nickel-plated |
Connection thread | M8 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Type of mounting | Front mounting |
Protection degree | IP67 |
Plugging cycles | ≥ 100 |
Contact material | Cu-alloy |
Contact surface | Au (Gold) |
Insulation strength | 100 MΩ |
Number of poles | 3 |
Pin series quantity | 1 |
Plugging cycles | ≥ 100 |
Protection degree | IP67 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65954) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2422320000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC003568 |
ETIM 8.0 | EC003568 |
ETIM 9.0 | EC003568 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-44-01-10 |
ECLASS 12.0 | 27-44-01-10 |
ECLASS 13.0 | 27-44-01-10 |
ROHS | Conform |