Properties
Version | Protected component assemblies, SAI Active, Accessories, Sensor/Actuator plug-in connector |
Order No. | 1784760000 |
Type | SAIEND CAN-M12 5P A-COD |
GTIN (EAN) | 4032248191840 |
Qty. | 1 items |
Net weight | 10 g |
Operating temperature | -25 °C...85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1c533b66-fcff-4da5-b89f-fd55fbf5cb55 |
Number of poles | 5 |
Connection thread | M12 |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree |
IP67
IP68 |
Version | pin, straight |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181284) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1784760000) |
Product Change Notification | [Technical change to 3 to 5-pole unshielded M12 cord sets](https://mdcop.weidmueller.com/mediadelivery/asset/900_318301) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000448 |
ETIM 7.0 | EC000448 |
ETIM 8.0 | EC000448 |
ETIM 9.0 | EC000448 |
ECLASS 9.0 | 19-07-04-03 |
ECLASS 9.1 | 19-17-01-90 |
ECLASS 10.0 | 19-07-04-03 |
ECLASS 11.0 | 19-07-04-03 |
ECLASS 12.0 | 19-07-04-03 |
ECLASS 13.0 | 19-07-04-03 |
ECLASS 14.0 | 19-07-04-03 |
Approvals |   |
ROHS | Conform |