Properties
Version | Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No |
Order No. | 1022960000 |
Type | SAIH-5X0,34(PUR) |
GTIN (EAN) | 4032248737567 |
Qty. | 100 |
Net weight | 35.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Acceleration | 5 m/s² |
Bending cycles | 12 Mio |
Bending cycles at torsion | > 5 Mio. |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Colour coding |
brown
white blue black grey |
Configurable cable length | No |
Core cross-section | 0.34 mm² |
Core in accordance with UL AWM style | 10493 (80 °C / 300 V) |
Halogen | No |
Hydrolysis and microbe resistant | Yes |
Insulation | PP |
LABS-free | Yes |
Length of torsion | 1 m |
Number of poles | 5 |
Number of wires | 5 |
Outer cladding in accordance with UL AWM style | 20549 (80 °C / 300 V) |
Outside diameter | 5.3 mm ± 0.2 mm |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame |
In accordance with UL1581 UL / CUL FT2
in accordance with IEC 60332-2-2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 5 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -40...80 °C |
Torsion resistance | 360 °/m |
Welding spark resistance | No |
Wire cross section (Print/Online) | 0.34 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1022960000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
-
-
Item No.:1718431687Packaging unit:320 PC
TM-I, Insert markers, 18 x 4 mm, yellow
-
-
ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
ToolsCuttingCutting tools
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 18Blank
ToolsStripping the insulationSheathing strippers and accessoriesSheathing strippers for PVC insulated round cableTools