Ominaisuudet
Version | Bus line, Number of poles: 4, Shielded: Yes, Sheath material: PVC, Halogen: Yes |
Order No. | 1232650000 |
Type | SAIH-CD-2X0.34/0.22-PVC |
GTIN (EAN) | 4050118016383 |
Qty. | 100 |
Net weight | 52 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Acceleration | 7 m/s² |
Bending cycles | 5 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Colour coding |
white
blue red black |
Configurable cable length | No |
Core cross-section | 0.38 mm² |
Halogen | Yes |
Hybrid cable | Yes |
Insulation |
Polyolefin
PE |
Irradiation crosslinked | No |
Number of poles | 4 |
Number of wires | 4 |
Outer cladding in accordance with UL AWM style | 2571 (80 °C) |
Outside diameter | 7 mm ± 0.3 mm |
PE function | No |
Resistance to oils | in accordance with IEC 60811-2-1 |
Resistant to welding beads | No |
Sheath material | PVC |
Sheathing colour | violet |
Shielded | Yes |
Speed | 180 m/min |
Suitable for cable carriers | No |
Temperature range, moving | -10...80 °C |
Temperature range, stationary | -40...80 °C |
Welding spark resistance | No |
Wire cross section (Print/Online) | 2 x 0.34 mm² + 2 x 0.22 mm² |
Impervious to smoke | No |
Impervious to smoke | No |
Arrangement of wire cores | Twisted pair |
Colour coding |
white
blue red black |
Complete shielding | Shielding braid made from copper wiring |
Insulation |
Polyolefin
PE |
Insulation cross-section | 1.4 mm |
Insulation diameter 2 | 2.05 mm |
Number of wires | 4 |
Overlap of shielding braid | 70 % |
Sheathing colour | violet |
Wire material | tinned copper |
Wire pair shielding | Aluminium foil |
Category | Miscellaneous |
Insulation strength | 108 Ω |
Speed | 180 m/min |
Acceleration | 7 m/s² |
Bending cycles | 5 Mio |
Halogen | Yes |
Impervious to smoke | No |
Resistance to oils | in accordance with IEC 60811-2-1 |
Speed | 180 m/min |
UV-resistant | No |
Product Change Notification |
[20221115 Technical change to CANopenDeviceNet cord sets and cables](https://mdcop.weidmueller.com/mediadelivery/asset/900_287220)
[20221115 Technische Änderung zu CANopenDeviceNet Leitungen](https://mdcop.weidmueller.com/mediadelivery/asset/900_287221) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |