Properties
Version | Bus line, Number of poles: 4, 100 m, Shielded: Yes, Sheath material: PUR, Halogen: halogen-free, according to IEC 60754-1 |
Order No. | 1327090000 |
Type | SAIH-ETHERCAT-4X0.15PUR |
GTIN (EAN) | 4050118131413 |
Qty. | 1 items |
Net weight | 3,098 g |
Installation temperature | -20... +60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | e8d8af70-4c85-4483-bc8c-9bc5b598e2a9 |
Acceleration | 5 m/s² |
Bending cycles | 5 Mio |
Bending radius, min., moving | 7.5 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 100 m |
Colour coding |
blue
white / blue orange white / orange |
Configurable cable length | No |
Core cross-section | 0.15 mm² |
Halogen | halogen-free, according to IEC 60754-1 |
Hybrid cable | No |
Insulation | PP |
Irradiation crosslinked | No |
Number of poles | 4 |
Number of wires | 4 |
Outer cladding in accordance with UL AWM style | 20963 (80 °C / 30 V) |
Outside diameter | 4.65 mm ± 0.15 mm |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | green |
Shielded | Yes |
Speed | 180 m/min |
Suitable for cable carriers | Yes |
Temperature range, moving | -30...70 °C |
Temperature range, stationary | -40...80 °C |
Test voltage: wire-wire-shield | 2000 Veff, 50 Hz, 1 min |
Torsion resistance | 30 °/m |
Welding spark resistance | No |
Impervious to smoke | According to IEC 61034 |
Impervious to smoke | According to IEC 61034 |
Arrangement of wire cores | Star-quad |
Colour coding |
blue
white / blue orange white / orange |
Complete shielding | Shielding braid made from copper wiring |
Insulation | PP |
Number of wires | 4 |
Sheathing colour | green |
Sheathing material thickness | 0.7 mm |
Wire core insulation thickness | 1 mm |
Wire material | Copper |
Capacity at 1 kHz | 3.4 nF/km |
Category | Cat. 5e |
Characteristic impedance | 100 ± 5 Ω at 100MHz |
Operating voltage | 125 V |
Signal propagation time | 5.55 ns/m |
Speed | 180 m/min |
Test voltage: wire-wire-shield | 2000 Veff, 50 Hz, 1 min |
Transfer impedance | 50 mΩ/m at 10 MHz |
Acceleration | 5 m/s² |
Bending cycles | 5 Mio |
Halogen | halogen-free, according to IEC 60754-1 |
Impervious to smoke | According to IEC 61034 |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame | in accordance with IEC 60332-1-2 |
Speed | 180 m/min |
Torsion resistance | 30 °/m |
UV-resistant | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
Approvals |   |
ROHS | Conform |