Properties
Version | Bus line, Number of poles: 2, 500 m, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: No, Yes |
Order No. | 2764920000 |
Type | SAIH-PB-2X0.34-PVC-500 |
GTIN (EAN) | 4064675031222 |
Qty. | 1 items |
Packaging | on plywood reel |
Net weight | 60 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bending radius, min., moving | 9 x cable diameter |
Bending radius, min., stationary | 18 x cable diameter |
Cable length | 500 m |
Colour coding |
red
green |
Core cross-section | 0.34 mm² |
Halogen |
No
Yes |
Insulation |
TPM
PVC |
Number of poles | 2 |
Number of wires | 2 |
Outside diameter | 7.8 mm ± 0.2 mm |
Resistance to oils | Yes |
Resistant to welding beads | No |
Sheath material | PVC |
Sheathing colour | violet |
Shielded | Yes |
Suitable for cable carriers | No |
Temperature range, moving | -5...60 °C |
Temperature range, stationary | -20...70 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Colour coding |
red
green |
Insulation |
TPM
PVC |
Number of wires | 2 |
Sheathing colour | violet |
Colour |
red
green |
Halogen |
No
Yes |
Resistance to oils | Yes |
Torsion resistance | 0 °/m |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
Approvals |   |
ROHS | Conform |