Ominaisuudet
Version | Bus line, Number of poles: 2, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes |
Order No. | 1232630000 |
Type | SAIH-PB-PA-2X1.0-PVC-BL |
GTIN (EAN) | 4050118016505 |
Qty. | 100 |
Net weight | 68.71 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Bending radius, min., moving | 8 x cable diameter |
Bending radius, min., stationary | 8 x cable diameter |
Colour coding |
red
green |
Configurable cable length | No |
Core cross-section | 1 mm² |
Halogen | Yes |
Hybrid cable | No |
Insulation | PE |
Irradiation crosslinked | No |
Number of poles | 2 |
Number of wires | 2 |
Outside diameter | 8 mm ± 0.4 mm |
Resistant to welding beads | No |
Sheath material | PVC |
Sheathing colour | blue (RAL 5015) |
Shielded | Yes |
Suitable for cable carriers | No |
Temperature range, moving | -5...60 °C |
Temperature range, stationary | -30...80 °C |
Welding spark resistance | No |
Colour coding |
red
green |
Insulation | PE |
Number of wires | 2 |
Sheathing colour | blue (RAL 5015) |
Insulation strength | 108 Ω |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |