Properties
Version | Sensor/actuator line, Number of poles: 11, 100 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2764930000 |
Type | SAIH-SLL-3X0,75-8X0,34-100 |
GTIN (EAN) | 4064675031178 |
Qty. | 1 items |
Packaging | on plastic reel |
Net weight | 85.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Acceleration | 5 m/s² |
Bending cycles | 2 Mio |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 100 m |
Colour coding |
white
green Green/yellow yellow grey pink red black violet blue brown |
Colour coding (Wire cross section) |
|
Halogen | No |
Insulation | TPM |
Number of poles | 11 |
Number of wires | 11 |
Outer cladding in accordance with UL AWM style | 21198 (80 °C / 300 V) |
Outside diameter | 7.7 mm ± 0.3 mm |
Resistance to oils | Yes |
Resistant to welding beads | No |
Sheath material | PUR |
Sheathing colour | black |
Shielded | No |
Speed | 200 m/s |
Suitable for cable carriers | Yes |
Temperature range, moving | -25...80 °C |
Temperature range, stationary | -50...80 °C |
Torsion resistance | 0 °/m |
Welding spark resistance | No |
Wire cross section (Print/Online) | 3 x 0.75 mm² + 8 x 0.34 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2764930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |   |
ROHS | Conform |