Properties
Version | Bus line, Connecting line, M12, Number of poles: 5, 1.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 1962800150 |
Type | SAIL-M12BG-B-USB-1.5U |
GTIN (EAN) | 4032248644896 |
Qty. | 1 items |
Net weight | 68 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Cable length | 1.5 m |
Colour coding |
white
green red black |
Configurable cable length | No |
Halogen | No |
Hybrid cable | No |
Insulation | PE |
Irradiation crosslinked | No |
Number of poles | 5 |
Number of wires | 4 |
Outer cladding in accordance with UL AWM style | 20963 (80 °C / 30 V) |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 1 A |
Rated voltage | 5 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | Female socket, straight |
Insulation strength | 108 Ω |
Rated voltage | 5 V |
Colour coding |
white
green red black |
Insulation | PE |
Number of wires | 4 |
Sheathing colour | black |
Insulation strength | 108 Ω |
Rated current | 1 A |
Halogen | No |
Plug left | connector, M12, B-coded, Number of poles: 5, IP67, female contact, straight, shielded |
Plug right | connector, USB A, Number of poles: 4, IP67, male contact, straight, shielded |
Plug left | connector, M12, B-coded, Number of poles: 5, IP67, female contact, straight, shielded |
Plug right | connector, USB A, Number of poles: 4, IP67, male contact, straight, shielded |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1962800150) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals |   |
ROHS | Conform |