Properties
Version | Bus line, Connecting line, M12, Number of poles: 4, 1 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No |
Order No. | 2556580000 |
Type | SAIL-M12G-USB-1.0U |
GTIN (EAN) | 4050118567137 |
Qty. | 1 items |
Net weight | 53 g |
REACH SVHC | Lead 7439-92-1 |
Product type | Bus line |
Sheathing colour | black |
Cable length | 1 m |
Colour coding |
white
green red black |
Configurable cable length | No |
Halogen | No |
Hybrid cable | No |
Insulation | PE |
Irradiation crosslinked | No |
Number of poles | 4 |
Outer cladding in accordance with UL AWM style | 20963 (80 °C / 30 V) |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame | According to UL2556 FT2 |
Sheath material | PUR |
Sheathing colour | black |
Shielded | Yes |
Suitable for cable carriers | Yes |
Connection thread | M12 |
Contact surface | Gold-plated |
Housing main material | PUR |
jumpered | No |
LED | No |
Pollution severity | 3 |
Protection degree | IP67 |
Rated current | 1 A |
Rated voltage | 5 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Brass, nickel-plated |
Version | pin, straight |
Rated voltage | 5 V |
Colour coding |
white
green red black |
Insulation | PE |
Sheathing colour | black |
Shielding | 360° all-round enclosure |
Rated current | 1 A |
Halogen | No |
Resistance to oils | in accordance with IEC 60811:404 |
Resistance to spread of flame | According to UL2556 FT2 |
Contact surface | Gold-plated |
Housing main material | PUR |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |