SAIL-M12GM12W-5S15LBSN0.5

This product is not yet available.

Sensor/actuator line, Connecting line, M12, Number of poles : 5, 15 m, pin, straight - socket, 90°, Shielded: Yes, LED: No, Sheath material: Polyolefine, molecularly interlinked, Halogen: No, halogen-free, according to IEC 60754

Item No. 3174411500

General ordering data

Version
Order No.
Type

Technical specifications for cable

Cable length
Configurable cable length
Core cross-section
Halogen
Hybrid cable
Insulation
Irradiation crosslinked
Number of poles
Outside diameter
Resistance to oils
Resistance to spread of flame
Resistant to welding beads
Sheath material
Sheathing colour
Shielded
Suitable for cable carriers
Temperature range, stationary
Torsion resistance

General technical data

Coding
Connection thread
Contact material
Contact surface
Housing main material
LED
Nominal current
Nominal voltage
Protection degree
Temperature range of housing
Threaded ring material
Version

Electrical properties

Nominal voltage

General standards

Connector standard

Standards

Connector standard

Cable structure

Insulation
Sheathing colour

Electrical properties of cable

Nominal current

Mechanical and material properties of cable

Halogen
Resistance to oils
Resistance to spread of flame
Torsion resistance

Plug, left

Plug left

Plug, right

Plug right

Classifications

ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0